IESNA:LM-63-2002
[TEST]P1059808
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-143-29)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/7/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123RDR-H775D950-X4F0-XX-UDD-SVL-B
[LUMINAIRE]DEFINE 3 BLACK REGRESSED DIRECT RECESSED HOUSING WITH SILVER STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]736
TILT=NONE
1 -1 1 37 5 1 1 0.229167 4 0
1 1 23.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
570 569.1 566.5 561.2 553.2 542.6 530.3 512.6 494.1 474.7
449.1 424.4 400.6 376.8 352 325.6 298.2 270.9 242.6 214.4
187.1 157.1 127.1 100.6 72.4 47.6 25.6 10.6 7.1 5.3
4.4 2.6 1.8 0.9 0.9 0 0
570 570 565.6 558.5 547.9 535.6 517 495 472 448.2
420.9 394.4 365.3 337 308.8 281.5 252.3 225.9 198.5 171.2
145.6 120.9 95.3 74.1 52.9 36.2 22.1 12.4 7.9 6.2
4.4 3.5 2.6 1.8 0.9 0 0
570 564.7 556.7 544.4 526.7 508.2 486.2 461.5 435 405.9
375.9 346.8 315 285 254.1 225 195.9 166.8 140.3 114.7
89.1 67.1 47.6 34.4 26.5 21.2 16.8 12.4 9.7 7.1
5.3 3.5 2.6 1.8 0.9 0 0
570 570 559.4 540.9 520.6 496.7 470.3 442.9 412.9 382
350.3 317.6 286.8 254.1 221.5 189.7 156.2 126.2 97.1 70.6
52.1 43.2 37.1 30.9 25.6 20.3 15.9 13.2 10.6 7.9
6.2 4.4 3.5 2.6 0.9 0 0
570 570.9 557.6 540.9 517.9 492.3 464.1 433.2 403.2 371.5
339.7 307 273.5 241.8 208.2 173.8 141.2 108.5 78.5 59.1
48.5 42.4 36.2 30 24.7 20.3 16.8 13.2 10.6 7.9
6.2 5.3 3.5 2.6 1.8 0.9 0
